Cable gland, metric thread, with screw plug, light grey
Type V-TEC VM16VS LGR
Item no. 2023042
EAN 4012196474424



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
This makes it easy to close unnecessary openings. No dust or water is able to enter, so the protection rating remains intact.
Ideal if all available openings are to be fitted with cable glands right at the time of installation. This considerably reduces the workload during retroinstallation.
Technical data
Dimensions
| Length | 25,5 mm |
|---|---|
| Width | 20 mm |
| Height | 22 mm |
| Dimension L min. | 25,5 mm |
| Dimension L max. | 23,5 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 21,5 mm |
| Dimension E | 22 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 16 |
| Hexagonal corner dimension | 22 mm |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| WAF | 20 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| WAF 1 | 20 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Environmental Data
0,0367 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0367 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0367 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
116 M16 LGR PA
2048914
Smallest selling unit: 100 piece
100piece
piece

Item no. 2048914
Locknut, metric thread, light greyType
116 M16 LGR PA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM12VS LGR
M12 x 1,5
no
Light grey; RAL 7035
2023040
V-TEC VM16VS LGR
M16 x 1,5
no
Light grey; RAL 7035
2023042
V-TEC VM20VS LGR
M20 x 1,5
no
Light grey; RAL 7035
2023044
V-TEC VM25VS LGR
M25 x 1,5
no
Light grey; RAL 7035
2023046
V-TEC VM32VS LGR
M32 x 1,5
no
Light grey; RAL 7035
2023048
Thread
V-TEC VM12VS LGR
Item no.
2023040
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM16VS LGR
Item no.
2023042
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM20VS LGR
Item no.
2023044
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM25VS LGR
Item no.
2023046
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM32VS LGR
Item no.
2023048
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
