Cable gland, metric thread, UV-resistant, light grey
Type V-TEC VM16UV LGR
Item no. 2022901
EAN 4012195896708



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size | 16 |
| Hexagonal corner dimension | 22 mm |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| WAF | 20 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Unstable torque | 2 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Light grey |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 21,5 mm |
|---|---|
| Dimension L max. | 23,5 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension E | 22 mm |
Environmental Data
0,0314 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0314 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0314 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
116 M16 LGR PA
2048914
Smallest selling unit: 100 piece
100piece
piece

Item no. 2048914
Locknut, metric thread, light greyType
116 M16 LGR PA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM12UV LGR
M12 x 1,5
no
Light grey
2022900
V-TEC VM16UV LGR
M16 x 1,5
no
Light grey
2022901
V-TEC VM20UV LGR
M20 x 1,5
no
Light grey
2022902
V-TEC VM25UV LGR
M25 x 1,5
no
Light grey
2022903
V-TEC VM32UV LGR
M32 x 1,5
no
Light grey
2022904
V-TEC VM40UV LGR
M40 x 1,5
no
Light grey
2022905
V-TEC VM50UV LGR
M50 x 1,5
no
Light grey
2022906
V-TEC VM63UV LGR
M63 x 1,5
no
Light grey
2022907
Thread
V-TEC VM12UV LGR
Item no.
2022900
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM16UV LGR
Item no.
2022901
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM20UV LGR
Item no.
2022902
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM25UV LGR
Item no.
2022903
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM32UV LGR
Item no.
2022904
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM40UV LGR
Item no.
2022905
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM50UV LGR
Item no.
2022906
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Light grey
V-TEC VM63UV LGR
Item no.
2022907
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Light grey
