Cable gland, metric thread, short, light grey
Type V-TEC M KA M20NL
Item no. 2024880
EAN 4012195515050



Item no. / Type
2024880 / V-TEC M KA M20NL
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with short metric connection thread in cap nut design, suitable for junction boxes with metric connection thread. Strain relief, torsion protection and tightness over the whole clamping area. Sealing ring made of polychloroprene/acrylonitrile butadiene rubber. Moulded shaped sealing lip on intermediate support, thus no connection thread sealing ring required, VDE-tested to DIN EN 50262, protection rating IP68 at 5 bar 1 h. Temperature range –20 °C to +65 °C.
To prevent damage caused by differences in material behaviour, avoid using a mix of materials.
Use polyamide products (cable glands) exclusively with polyamide accessories (e.g. lock nuts, reducers, extensions, etc.).
Use polystyrene products exclusively with polystyrene accessories.
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: sealing range including strain relief and twist protection to VDE 0619
To prevent damage caused by differences in material behaviour, avoid using a mix of materials.
Use polyamide products (cable glands) exclusively with polyamide accessories (e.g. lock nuts, reducers, extensions, etc.).
Use polystyrene products exclusively with polystyrene accessories.
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: sealing range including strain relief and twist protection to VDE 0619
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M20 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 20 |
| Hexagonal corner dimension | 27 mm |
| Sealing area D, min. | 7 mm |
| Sealing area D, max. | 14 mm |
| WAF | 27 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 7 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M20 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 25 mm |
|---|---|
| Dimension L max. | 33 mm |
| Dimension L1 | 7 mm |
| Dimension L2 | 6 mm |
| Dimension L3 | 19 mm |
Environmental Data
0,0658 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0658 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0658 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC M KA M20NL
M20 x 1,5
no
Light grey; RAL 7035
2024880
V-TEC M KA M20NL
Item no.
2024880
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
