Cable gland, metric thread, set with locknut, light grey
Type V-TEC VM16+ LGR
Item no. 2022764
EAN 4012195860938



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C. Including locknut.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 16 |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| Dimension E1 (mm) | 22 mm |
| Dimension E2 | 25 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| WAF 1 | 20 mm |
| WAF 2 | 22 mm |
| Unstable torque | 2 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 21,5 mm |
|---|---|
| Dimension L max. | 23,5 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 5 mm |
Environmental Data
0,0375 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0375 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0375 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM12+ LGR
M12 x 1,5
no
Light grey; RAL 7035
2022762
V-TEC VM16+ LGR
M16 x 1,5
no
Light grey; RAL 7035
2022764
V-TEC VM20+ LGR
M20 x 1,5
no
Light grey; RAL 7035
2022766
V-TEC VM25+ LGR
M25 x 1,5
no
Light grey; RAL 7035
2022768
V-TEC VM32+ LGR
M32 x 1,5
no
Light grey; RAL 7035
2022770
V-TEC VM40+ LGR
M40 x 1,5
no
Light grey; RAL 7035
2022772
V-TEC VM50+ LGR
M50 x 1,5
no
Light grey; RAL 7035
2022774
V-TEC VM63+ LGR
M63 x 1,5
no
Light grey; RAL 7035
2022776
Thread
V-TEC VM12+ LGR
Item no.
2022762
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM16+ LGR
Item no.
2022764
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM20+ LGR
Item no.
2022766
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM25+ LGR
Item no.
2022768
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM32+ LGR
Item no.
2022770
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM40+ LGR
Item no.
2022772
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM50+ LGR
Item no.
2022774
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM63+ LGR
Item no.
2022776
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
