Cable gland, metric thread, pure white
Type V-TEC VM20 RW
Item no. 2022804
EAN 4012195818939



Item no. / Type
2022804 / V-TEC VM20 RW
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Pure white; RAL 9010
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M20 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 20 |
| Sealing area D, min. | 6 mm |
| Sealing area D, max. | 13 mm |
| WAF | 24 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 9 mm |
| Unstable torque | 3,8 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M20 |
| Material | Polyamide |
| Colour | Pure white; RAL 9010 |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 23,5 mm |
|---|---|
| Dimension L max. | 30,5 mm |
| Dimension L1 | 9 mm |
| Dimension L2 | 5 mm |
Environmental Data
0,0426 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0426 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0426 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (5)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM20 RW
M20 x 1,5
no
Pure white; RAL 9010
2022804
V-TEC VM20 RW
Item no.
2022804
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Pure white; RAL 9010
