Cable gland, metric thread, long, light grey
Type V-TEC VM L16 LGR
Item no. 2022945
EAN 4012195004141



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 16 |
| Hexagonal corner dimension | 22 mm |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| WAF | 20 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 15 mm |
| Unstable torque | 2,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 20,5 mm |
|---|---|
| Dimension L max. | 29,5 mm |
| Dimension L1 | 15 mm |
| Dimension L2 | 5 mm |
| Dimension E | 22 mm |
Environmental Data
0,0356 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0356 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0356 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
116 M16 LGR PA
2048914
Smallest selling unit: 100 piece
100piece
piece

Item no. 2048914
Locknut, metric thread, light greyType
116 M16 LGR PA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM L12 LGR
M12 x 1,5
no
Light grey; RAL 7035
2022943
V-TEC VM L16 LGR
M16 x 1,5
no
Light grey; RAL 7035
2022945
V-TEC VM L20 LGR
M20 x 1,5
no
Light grey; RAL 7035
2022947
V-TEC VM L25 LGR
M25 x 1,5
no
Light grey; RAL 7035
2022949
V-TEC VM L32 LGR
M32 x 1,5
no
Light grey; RAL 7035
2022951
V-TEC VM L40 LGR
M40 x 1,5
no
Light grey; RAL 7035
2022953
V-TEC VM L50 LGR
M50 x 1,5
no
Light grey; RAL 7035
2022955
V-TEC VM L63 LGR
M63 x 1,5
no
Light grey; RAL 7035
2022957
Thread
V-TEC VM L12 LGR
Item no.
2022943
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L16 LGR
Item no.
2022945
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L20 LGR
Item no.
2022947
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L25 LGR
Item no.
2022949
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L32 LGR
Item no.
2022951
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L40 LGR
Item no.
2022953
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L50 LGR
Item no.
2022955
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM L63 LGR
Item no.
2022957
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
