Cable gland, metric thread, light grey

Type V-TEC VM20 LGR
Item no. 2022866
EAN 4012195533658

Description

Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Det Norske Veritas
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Flame resistant 650 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)

Technical data

Technical data

Impact-resistantno
Halogen-freeyes
Fibre-glass reinforcedno
explosion-proofno
Strain relief optionyes
Protection ratingIP68
ThreadM20 x 1,5
For Ex zoneWithout
Thread typeMetric
Bend protectionno
With locknutno
Sealing insert, multipleno
Flat cable glandno
Type of sealSealing ring
Splittable glandno
For Ex zone gasWithout
For Ex zone dustWithout
Thread increase1,5 mm
Nominal thread size20
Hexagonal corner dimension27 mm
Sealing area D, min.6 mm
Sealing area D, max.13 mm
WAF24
Version forStraight
ROHS-conformantyes
Thread length10 mm
Unstable torque3,8 Nm
Permitted temperature range, min.-20 °C
Permitted temperature range, max.65 °C
Flame-resistantacc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
DimensionM20
MaterialPolyamide
ColourLight grey; RAL 7035
Product seriesV-TEC VM

Dimensions

Dimension L min.23,5 mm
Dimension L max.30,5 mm
Dimension L19 mm
Dimension L25 mm
Dimension E27 mm

Environmental Data

0,0408 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate0,0408 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0408 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Accessories

Mounting accessories
Type
116 M20 LGR PA

Smallest selling unit: 100 piece

piece

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (5)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Thread
V-TEC VM12 LGR
Item no.
2022862
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM16 LGR
Item no.
2022864
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM20 LGR
Item no.
2022866
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM25 LGR
Item no.
2022868
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM32 LGR
Item no.
2022870
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM40 LGR
Item no.
2022872
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM50 LGR
Item no.
2022874
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC VM63 LGR
Item no.
2022876
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035