Cable gland, metric thread, light grey
Type V-TEC M12 LGR
Item no. 2022338
EAN 4012195873853



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: sealing range including strain relief and twist protection to VDE 0619
Table column D: sealing range to VDE 0619, in which no strain relief is required.
Table column D2: sealing range including strain relief and twist protection to VDE 0619
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M12 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 2,5 mm |
| Sealing area D, max. | 6,5 mm |
| WAF | 15 |
| Version for | Straight |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | M12 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 18 mm |
|---|---|
| Dimension L max. | 23 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 12,6 mm |
| Dimension L4 | 7 mm |
Environmental Data
0,0267 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0267 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0267 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC M12 LGR
M12 x 1,5
no
Light grey; RAL 7035
2022338
V-TEC M16 LGR
M16 x 1,5
no
Light grey; RAL 7035
2022346
V-TEC M20 LGR
M20 x 1,5
no
Light grey; RAL 7035
2022354
V-TEC M25 LGR
M25 x 1,5
no
Light grey; RAL 7035
2022362
V-TEC M32 LGR
M32 x 1,5
no
Light grey; RAL 7035
2022370
V-TEC M40 LGR
M40 x 1,5
no
Light grey; RAL 7035
2022397
V-TEC M50 LGR
M50 x 15
no
Light grey; RAL 7035
2022486
V-TEC M63 LGR
M63 x 1,5
no
Light grey; RAL 7035
2022494
Thread
V-TEC M12 LGR
Item no.
2022338
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M16 LGR
Item no.
2022346
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M20 LGR
Item no.
2022354
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M25 LGR
Item no.
2022362
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M32 LGR
Item no.
2022370
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M40 LGR
Item no.
2022397
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M50 LGR
Item no.
2022486
Thread
M50 x 15
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC M63 LGR
Item no.
2022494
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
