Cable gland, metric thread, extra long, black
Type V-TEC VM LL32 SW
Item no. 2022991
EAN 4012195812197



Item no. / Type
Thread
Smallest selling unit: 20 piece
20piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M32 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 32 |
| Hexagonal corner dimension | 41 mm |
| Sealing area D, min. | 15 mm |
| Sealing area D, max. | 21 mm |
| WAF | 36 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 24 mm |
| Unstable torque | 7,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M32 |
| Material | Polyamide |
| Colour | Black |
| Product series | BlackLine, V-TEC VM |
Dimensions
| Dimension L min. | 28 mm |
|---|---|
| Dimension L max. | 40 mm |
| Dimension L1 | 24 mm |
| Dimension L2 | 6 mm |
| Dimension E | 41 mm |
Environmental Data
0,1257 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1257 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1257 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2049104
Locknut, metric thread, blackType
116 M32 SW PA
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM LL16 SW
M16 x 1,5
no
Black
2022985
V-TEC VM LL20 SW
M20 x 1,5
no
Black
2022987
V-TEC VM LL25 SW
M25 x 1,5
no
Black
2022989
V-TEC VM LL32 SW
M32 x 1,5
no
Black
2022991
V-TEC VM LL40 SW
M40 x 1,5
no
Black
2022993
V-TEC VM LL50 SW
M50 x 1,5
no
Black
2022995
V-TEC VM LL63 SW
M63 x 1,5
no
Black
2022997
Thread
V-TEC VM LL16 SW
Item no.
2022985
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM LL20 SW
Item no.
2022987
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM LL25 SW
Item no.
2022989
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM LL32 SW
Item no.
2022991
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM LL40 SW
Item no.
2022993
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM LL50 SW
Item no.
2022995
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM LL63 SW
Item no.
2022997
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Black
