Cable gland, metric thread, black
Type V-TEC VM16 SW
Item no. 2022885
EAN 4012195535638



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 16 |
| Hexagonal corner dimension | 22 mm |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| WAF | 20 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Unstable torque | 2 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Black |
| Product series | BlackLine, V-TEC VM |
Dimensions
| Dimension L min. | 21,5 mm |
|---|---|
| Dimension L max. | 29 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension E | 22 mm |
Environmental Data
0,0302 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0302 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0302 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2049074
Locknut, metric thread, blackType
116 M16 SW PA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM12 SW
M12 x 1,5
no
Black
2022883
V-TEC VM16 SW
M16 x 1,5
no
Black
2022885
V-TEC VM20 SW
M20 x 1,5
no
Black
2022887
V-TEC VM25 SW
M25 x 1,5
no
Black
2022889
V-TEC VM32 SW
M32 x 1,5
no
Black
2022891
V-TEC VM40 SW
M40 x 1,5
no
Black
2022893
V-TEC VM50 SW
M50 x 1,5
no
Black
2022895
V-TEC VM63 SW
M63 x 1,5
no
Black
2022897
Thread
V-TEC VM12 SW
Item no.
2022883
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM16 SW
Item no.
2022885
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM20 SW
Item no.
2022887
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM25 SW
Item no.
2022889
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM32 SW
Item no.
2022891
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM40 SW
Item no.
2022893
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM50 SW
Item no.
2022895
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM63 SW
Item no.
2022897
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Black
