Cable gland, long PG thread, silver grey
Type V-TEC L PG16 SGR
Item no. 2024217
EAN 4012195843139



Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 16 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 16 |
| Hexagonal corner dimension | 30 mm |
| Sealing area D, min. | 7 mm |
| Sealing area D, max. | 14 mm |
| WAF | 27 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 15 mm |
| Unstable torque | 3,67 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG16 |
| Material | Polyamide |
| Colour | Silver grey; RAL 7001 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 25 mm |
|---|---|
| Dimension L max. | 33 mm |
| Dimension L1 | 15 mm |
| Dimension L2 | 6 mm |
| Dimension L3 | 19 mm |
| Dimension E | 30 mm |
Environmental Data
0,076 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,076 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,076 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC L PG9 SGR
Pg 9
no
Silver grey; RAL 7001
2024187
V-TEC L PG11 SGR
Pg 11
no
Silver grey; RAL 7001
2024195
V-TEC L PG13 SGR
Pg 13,5
no
Silver grey; RAL 7001
2024209
V-TEC L PG16 SGR
Pg 16
no
Silver grey; RAL 7001
2024217
V-TEC L PG21 SGR
Pg 21
no
Silver grey; RAL 7001
2024225
V-TEC L PG29 SGR
Pg 29
no
Silver grey; RAL 7001
2024233
V-TEC L PG36 SGR
Pg 36
no
Silver grey; RAL 7001
2024241
Thread
V-TEC L PG9 SGR
Item no.
2024187
Thread
Pg 9
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC L PG11 SGR
Item no.
2024195
Thread
Pg 11
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC L PG13 SGR
Item no.
2024209
Thread
Pg 13,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC L PG16 SGR
Item no.
2024217
Thread
Pg 16
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC L PG21 SGR
Item no.
2024225
Thread
Pg 21
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC L PG29 SGR
Item no.
2024233
Thread
Pg 29
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC L PG36 SGR
Item no.
2024241
Thread
Pg 36
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001

