Cable gland, long PG thread, light grey
Type V-TEC L PG9 LGR
Item no. 2024292
EAN 4012195839590



Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 9 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 9 |
| Hexagonal corner dimension | 21 mm |
| Sealing area D, min. | 2,5 mm |
| Sealing area D, max. | 8 mm |
| WAF | 19 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 15 mm |
| Unstable torque | 2,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG9 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 21 mm |
|---|---|
| Dimension L max. | 27 mm |
| Dimension L1 | 15 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 15,5 mm |
| Dimension E | 21 mm |
Environmental Data
0,0431 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0431 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0431 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC L PG7 LGR
Pg 7
no
Light grey; RAL 7035
2024284
V-TEC L PG9 LGR
Pg 9
no
Light grey; RAL 7035
2024292
V-TEC L PG11 LGR
Pg 11
no
Light grey; RAL 7035
2024306
V-TEC L PG13 LGR
Pg 13,5
no
Light grey; RAL 7035
2024314
V-TEC L PG16 LGR
Pg 16
no
Light grey; RAL 7035
2024322
V-TEC L PG21 LGR
Pg 21
no
Light grey; RAL 7035
2024330
V-TEC L PG29 LGR
Pg 29
no
Light grey; RAL 7035
2024349
V-TEC L PG36 LGR
Pg 36
no
Light grey; RAL 7035
2024357
V-TEC L PG42 LGR
Pg 42
no
Light grey; RAL 7035
2024365
Thread
V-TEC L PG7 LGR
Item no.
2024284
Thread
Pg 7
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG9 LGR
Item no.
2024292
Thread
Pg 9
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG11 LGR
Item no.
2024306
Thread
Pg 11
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG13 LGR
Item no.
2024314
Thread
Pg 13,5
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG16 LGR
Item no.
2024322
Thread
Pg 16
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG21 LGR
Item no.
2024330
Thread
Pg 21
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG29 LGR
Item no.
2024349
Thread
Pg 29
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG36 LGR
Item no.
2024357
Thread
Pg 36
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC L PG42 LGR
Item no.
2024365
Thread
Pg 42
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
