Cable gland, long metric thread, silver grey
Type V-TEC VM L32 SGR
Item no. 2022930
EAN 4012195003946



Item no. / Type
Thread
Smallest selling unit: 20 piece
20piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M32 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 32 |
| Hexagonal corner dimension | 41 mm |
| Sealing area D, min. | 15 mm |
| Sealing area D, max. | 21 mm |
| WAF | 36 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 15 mm |
| Unstable torque | 7,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M32 |
| Material | Polyamide |
| Colour | Silver grey; RAL 7001 |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 28 mm |
|---|---|
| Dimension L max. | 40 mm |
| Dimension L1 | 15 mm |
| Dimension L2 | 6 mm |
| Dimension E | 41 mm |
Environmental Data
0,1168 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1168 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1168 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2048795
Locknut, metric thread, silver greyType
116 M32 SGR PA
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM L12 SGR
M12 x 1,5
no
Silver grey; RAL 7001
2022921
V-TEC VM L16 SGR
M16 x 1,5
no
Silver grey; RAL 7001
2022924
V-TEC VM L20 SGR
M20 x 1,5
no
Silver grey; RAL 7001
2022926
V-TEC VM L25 SGR
M25 x 1,5
no
Silver grey; RAL 7001
2022928
V-TEC VM L32 SGR
M32 x 1,5
no
Silver grey; RAL 7001
2022930
V-TEC VM L40 SGR
M40 x 1,5
no
Silver grey; RAL 7001
2022933
V-TEC VM L50 SGR
M50 x 1,5
no
Silver grey; RAL 7001
2022935
V-TEC VM L63 SGR
M63 x 1,5
no
Silver grey; RAL 7001
2022937
Thread
V-TEC VM L12 SGR
Item no.
2022921
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L16 SGR
Item no.
2022924
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L20 SGR
Item no.
2022926
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L25 SGR
Item no.
2022928
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L32 SGR
Item no.
2022930
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L40 SGR
Item no.
2022933
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L50 SGR
Item no.
2022935
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
V-TEC VM L63 SGR
Item no.
2022937
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Silver grey; RAL 7001
