Cable gland, long metric thread, black
Type V-TEC VM L32 SW
Item no. 2022972
EAN 4012195004486



Item no. / Type
Thread
Smallest selling unit: 20 piece
20piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M32 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 32 |
| Hexagonal corner dimension | 41 mm |
| Sealing area D, min. | 15 mm |
| Sealing area D, max. | 21 mm |
| WAF | 36 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 15 mm |
| Unstable torque | 7,5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M32 |
| Material | Polyamide |
| Colour | Black |
| Product series | BlackLine, V-TEC VM |
Dimensions
| Dimension L min. | 28 mm |
|---|---|
| Dimension L max. | 40 mm |
| Dimension L1 | 15 mm |
| Dimension L2 | 6 mm |
| Dimension E | 41 mm |
Environmental Data
0,1144 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1144 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1144 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 2049104
Locknut, metric thread, blackType
116 M32 SW PA
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM L12 SW
M12 x 1,5
no
Black
2022964
V-TEC VM L16 SW
M16 x 1,5
no
Black
2022966
V-TEC VM L20 SW
M20 x 1,5
no
Black
2022968
V-TEC VM L25 SW
M25 x 1,5
no
Black
2022970
V-TEC VM L32 SW
M32 x 1,5
no
Black
2022972
V-TEC VM L40 SW
M40 x 1,5
no
Black
2022974
V-TEC VM L50 SW
M50 x 1,5
no
Black
2022976
V-TEC VM L63 SW
M63 x 1,5
no
Black
2022978
Thread
V-TEC VM L12 SW
Item no.
2022964
Thread
M12 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L16 SW
Item no.
2022966
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L20 SW
Item no.
2022968
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L25 SW
Item no.
2022970
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L32 SW
Item no.
2022972
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L40 SW
Item no.
2022974
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L50 SW
Item no.
2022976
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Black
V-TEC VM L63 SW
Item no.
2022978
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Black
