Cable gland, EX area, metric thread, black
Type VTEC EX M32 SW
Item no. 2050358
EAN 4012195594611



Item no. / Type
Thread
Smallest selling unit: 20 piece
20piece
piece
Description
Cable gland with EU design type approval certificate for products and protection systems for use in accordance with the regulations in explosion-hazard area. Directive 2014/34/EU.
EU design type approval certificate number: BKI23ATEX0030 X.
With metric connecting thread to IEC 423.
Sealing ring of chloroprene/nitrile rubber, moulded sealing, so no connection thread sealing ring needed.
Protection IP 68 at 3 bar.
EU design type approval certificate number: BKI23ATEX0030 X.
With metric connecting thread to IEC 423.
Sealing ring of chloroprene/nitrile rubber, moulded sealing, so no connection thread sealing ring needed.
Protection IP 68 at 3 bar.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | yes |
| Strain relief option | no |
| Protection rating | IP68 |
| Thread | M32 x 1,5 |
| For Ex zone | yes |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | 1, 2 |
| For Ex zone dust | 21, 22 |
| Thread increase | 1,5 mm |
| Nominal thread size | 32 |
| Hexagonal corner dimension | 47,5 mm |
| Sealing area D, min. | 20 mm |
| Sealing area D, max. | 25 mm |
| WAF | 42 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 11 mm |
| Unstable torque | 12 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | M32 |
| Material | Polyamide |
| Colour | Black |
| Product series | BlackLine, Ex, V-TEC |
Dimensions
| Dimension G | M32 mm |
|---|---|
| Dimension L min. | 32 mm |
| Dimension L max. | 43 mm |
| Dimension L1 | 11 mm |
| Dimension L2 | 7 mm |
| Dimension E | 47,5 mm |
Environmental Data
0,1694 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1694 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1694 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
VTEC EX M16 SW
M16 x 1,5
no
Black
2050315
VTEC EX M20 SW
M20 x 1,5
no
Black
2050323
VTEC EX M25 SW
M25 x 1,5
no
Black
2050331
VTEC EX M32 SW
M32 x 1,5
no
Black
2050358
VTEC EX M40 SW
M40 x 1,5
no
Black
2050366
VTEC EX M50 SW
M50 x 1,5
no
Black
2050374
VTEC EX M63 SW
M63 x 1,5
no
Black
2050382
Thread
VTEC EX M16 SW
Item no.
2050315
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Black
VTEC EX M20 SW
Item no.
2050323
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Black
VTEC EX M25 SW
Item no.
2050331
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Black
VTEC EX M32 SW
Item no.
2050358
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Black
VTEC EX M40 SW
Item no.
2050366
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Black
VTEC EX M50 SW
Item no.
2050374
Thread
M50 x 1,5
Sealing insert, multiple
no
Colour
Black
VTEC EX M63 SW
Item no.
2050382
Thread
M63 x 1,5
Sealing insert, multiple
no
Colour
Black
