Cable eye stiffener G
Type 946 3 G
Item no. 5301033
EAN 4012195413950



Item no. / Type
for cable diameter, min.
Smallest selling unit: 25 piece
25piece
piece
Description
Cable eye stiffener to DIN 65457.
Technical data
Dimensions
| Dimension A | 23,5 mm |
|---|---|
| Dimension B | 3,5 mm |
Technical data
| for cable diameter, min. | 3 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 3mm |
| Surface | Electrogalvanised |
| Material | Steel |
Environmental Data
0,0048 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0048 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0048 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
for cable diameter, min.
Item no.
946 5 G
5
5301009
946 3 G
3
5301033
946 4 G
4
5301041
946 6 G
6
5301068
946 8 G
8
5301084
946 10 FT
10
5301106
for cable diameter, min.
946 5 G
Item no.
5301009
for cable diameter, min.
5
946 3 G
Item no.
5301033
for cable diameter, min.
3
946 4 G
Item no.
5301041
for cable diameter, min.
4
946 6 G
Item no.
5301068
for cable diameter, min.
6
946 8 G
Item no.
5301084
for cable diameter, min.
8
946 10 FT
Item no.
5301106
for cable diameter, min.
10

