Cable clip
Type 507
|Item no. 2327104
|EAN 4012195225911



Item no. / Type
2327104 / 507
Smallest selling unit: 100 piece
100piece
piece
Description
Self-adhesive
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Height | 7,1 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 10 |
| Version for | Closed |
| Fastening type | Stick |
| ROHS-conformant | yes |
| Clamping range D, min. | 0 mm |
| Clamping range D, max. | 4 mm |
| Dimension | 200x15x7,1mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0439 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0439 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0439 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
507
2327104
507
Item no.
2327104

