Cable carrier troughs, 8-fold, with mounting rail
Type KTW 100 8 FT
Item no. 6006908
EAN 4012196409198


Item no. / Type
6006908 / KTW 100 8 FT
Height
800 mm
F in kN per trough
0,5 kN
Number of troughs
8 St.
Smallest selling unit: 1 piece
1piece
piece
Description
Cable support brackets for quick and easy routing of cables in areas where common cable support systems cannot be installed due to lack of space. The cable support brackets possess a large load-bearing surface as well as rounded outer edges to protect the cables.
In accordance with DIN VDE 0298-300, a maximum support spacing of 0.8 m should not be exceeded.
Technical data
Dimensions
| Length | 198 mm |
|---|---|
| Width | 122 mm |
| Height | 800 mm |
| Dimension L | 800 mm |
Technical data
| Plate thickness | 2 mm |
|---|---|
| Adjustable | no |
| F in kN per trough | 0,5 kN |
| ROHS-conformant | yes |
| Number of troughs | 8 St. |
| Dimension | 800x200x123 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
12,1781 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,1781 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,1781 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (3)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN per trough
Number of troughs
Item no.
KTW 100 8 FT
800
0,5
8
6006908
KTW 100 8 FT
Item no.
6006908
Height
800
F in kN per trough
0,5
Number of troughs
8
