Cable carrier troughs, 7-fold, with mounting rail
Type KTW 100 7 FT
Item no. 6006907
EAN 4012196409181


Item no. / Type
6006907 / KTW 100 7 FT
Height
700 mm
F in kN per trough
0,5 kN
Number of troughs
7 St.
Smallest selling unit: 1 piece
1piece
piece
Description
Cable support brackets for quick and easy routing of cables in areas where common cable support systems cannot be installed due to lack of space. The cable support brackets possess a large load-bearing surface as well as rounded outer edges to protect the cables.
In accordance with DIN VDE 0298-300, a maximum support spacing of 0.8 m should not be exceeded.
Technical data
Dimensions
| Length | 198 mm |
|---|---|
| Width | 122 mm |
| Height | 700 mm |
| Dimension L | 700 mm |
Technical data
| Plate thickness | 2 mm |
|---|---|
| Adjustable | no |
| F in kN per trough | 0,5 kN |
| ROHS-conformant | yes |
| Number of troughs | 7 St. |
| Dimension | 700x200x123 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
10,5092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,5092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,5092 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (3)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN per trough
Number of troughs
Item no.
KTW 100 7 FT
700
0,5
7
6006907
KTW 100 7 FT
Item no.
6006907
Height
700
F in kN per trough
0,5
Number of troughs
7
