Cable bracket, upper part for Rd 8–10 mm, stainless steel
Type 156 K8-10 VA
Item no. 5228134
EAN 4012195851011



Item no. / Type
5228134 / 156 K8-10 VA
Smallest selling unit: 100 piece
100piece
piece
Description
• For Rd 8–10 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,1 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
156 K8-10 VA
5228134
156 K8-10 VA
Item no.
5228134

