Cable bracket, round conductors and air-termination rods 16 mm
Type 156 16
Item no. 5228220
EAN 4012195411079




Item no. / Type
5228220 / 156 16
Smallest selling unit: 50 piece
50piece
piece
Description
• With open slot for quick installation
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | Rd 16 mm |
| Dimension | 56mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,0774 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0774 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0774 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
156 16
5228220
156 16
Item no.
5228220



