Cable bracket Rd 8−10 mm, with square pin
Type 163 70 FT
Item no. 5223075
EAN 4012195409458




Item no. / Type
5223075 / 163 70 FT
Cable dimensions
8−10 mm round
Smallest selling unit: 50 piece
50piece
piece
Description
• Complete with crossbar and hexagonal bolts
• With square pin for rapid mounting
• With hexagonal bolts made of VA
• With square pin for rapid mounting
• With hexagonal bolts made of VA
Technical data
Dimensions
| Length | 43 mm |
|---|---|
| Dimension L | 70 mm |
Technical data
| Cable dimensions | 8−10 mm round |
|---|---|
| Holder fastening type | With impact pin |
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Steel |
| Material of the base | Steel |
| Conductor fastening type | With screw clip |
| Use in Ex area | yes |
| Material of the holder | Steel |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10 mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,2236 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2236 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2236 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cable dimensions
Item no.
163 70 FT
8−10 mm round
5223075
163 70 FT
Item no.
5223075
Cable dimensions
8−10 mm round


