Cable bracket Rd 8−10 mm with pre-mounted wood screw
Type 177 B-HD20
Item no. 5207851
EAN 4012195336433




Item no. / Type
Mounting height
Smallest selling unit: 50 piece
50piece
piece
Description
• With female thread M8 for screwing and through hole for wood screws
• For round conductor Rd 8-10
• Weather and temperature-resistant from -35 °C to +90 °C
• With pre-mounted wood screws (5 x 60) and plastic dowels (8 x 40)
• For round conductor Rd 8-10
• Weather and temperature-resistant from -35 °C to +90 °C
• With pre-mounted wood screws (5 x 60) and plastic dowels (8 x 40)
Technical data
Dimensions
| Length | 22 mm |
|---|
Technical data
| Mounting height | 20 mm |
|---|---|
| Thread metric | 8 |
| Cable dimensions | 8−10 mm round |
| Holder fastening type | Drill hole with M-thread |
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Polyamide |
| Material of the base | Polyamide |
| Conductor fastening type | With clamp clip |
| Material of the holder | Polyamide |
| Fit | Rd 8-10 mm |
| Dimension | 8-10 mm |
| Material | Polyamide |
| Colour | Grey |
Environmental Data
0,0571 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0571 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0571 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting height
Cable dimensions
Item no.
177 B-HD20
20
8−10 mm round
5207851
177 B-HD30
30
8−10 mm round
5207878
Mounting height
177 B-HD20
Item no.
5207851
Mounting height
20
Cable dimensions
8−10 mm round
177 B-HD30
Item no.
5207878
Mounting height
30
Cable dimensions
8−10 mm round



