Cable bracket Rd 8–10 mm, 30 mm mounting height
Type 168 DIN-K-M8
Item no. 5229839
EAN 4012195412151



Item no. / Type
Mounting height
Smallest selling unit: 20 piece
20piece
piece
Description
• With female thread (G)
• With over-piece and 2 hexagonal bolts
• Installed height 30 mm
• With over-piece and 2 hexagonal bolts
• Installed height 30 mm
Technical data
Dimensions
| Length | 56 mm |
|---|
Technical data
| Mounting height | 30 mm |
|---|---|
| Thread metric | 8 |
| Thread | M8 |
| Cable dimensions | 8−10 mm round |
| Holder fastening type | Drill hole with M-thread |
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Die-cast zinc |
| Material of the base | Die-cast zinc |
| Conductor fastening type | With screw clip |
| Use in Ex area | yes |
| Material of the holder | Die-cast zinc |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
Environmental Data
0,3079 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3079 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3079 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Mounting height
Cable dimensions
Item no.
168 8-10 M6
30
8−10 mm round
5229162
168 DIN-K-M8
30
8−10 mm round
5229839
168 8-10 M6
Item no.
5229162
Mounting height
30
Cable dimensions
8−10 mm round
168 DIN-K-M8
Item no.
5229839
Mounting height
30
Cable dimensions
8−10 mm round


