Cable bracket for Rd 8 mm, through-way Ø 7 mm, copper-plated
Type 177 20 VA-VK M8
|Item no. 5207819
|EAN 4012195904939



Item no. / Type
5207819 / 177 20 VA-VK M8
Mounting height
20 mm
Cable dimensions
8 mm round
Smallest selling unit: 20 piece
20piece
piece
Description
• With female thread M8 or through hole Ø 5 mm
• From stainless steel (V2A)
• VA-VK: copper-plated
• From stainless steel (V2A)
• VA-VK: copper-plated
Technical data
Dimensions
| Length | 24,2 mm |
|---|
Technical data
| Mounting height | 20 mm |
|---|---|
| Cable dimensions | 8 mm round |
| Conductor fastening type | With clip |
| ROHS-conformant | yes |
| Fit | Rd 8 mm |
| Dimension | 8mm |
| Surface | Copper-plated |
| Material | Stainless steel 1.4301 |
Environmental Data
0,0078 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0078 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0078 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Mounting height
Cable dimensions
Item no.
177 20 VA-VK M8
20
8 mm round
5207819
177 20 VA-VK M8
Item no.
5207819
Mounting height
20
Cable dimensions
8 mm round

