Cable bracket for Rd 8−10 and FL 30
Type 835
Item no. 5033209
EAN 4012195433750



Item no. / Type
5033209 / 835
Fit
Rd 8/10/ FL 30x3,5 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• For round conductor Rd 8-10 and flat conductor FL 30 x 3.5
• Supplied with hexagonal wood bolt 6 x 70 and straddling dowel 910/N
• Supplied with hexagonal wood bolt 6 x 70 and straddling dowel 910/N
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| ROHS-conformant | yes |
| Fit | Rd 8/10/ FL 30x3,5 mm |
| Dimension | 74x54x33 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,3233 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3233 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3233 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
835
Rd 8/10/ FL 30x3,5
5033209
835
Item no.
5033209
Fit
Rd 8/10/ FL 30x3,5


