Cable bracket for flat conductors, with round pin
Type 166 LS 70
Item no. 5226570
EAN 4012195410416



Item no. / Type
5226570 / 166 LS 70
Cable dimensions
30 x 4 mm flat
Smallest selling unit: 50 piece
50piece
piece
Description
• With crossbar and 2 hexagonal bolts (VA)
• With loose round pin Ø 9 mm
• With loose round pin Ø 9 mm
Technical data
Dimensions
| Length | 56 mm |
|---|
Technical data
| Cable dimensions | 30 x 4 mm flat |
|---|---|
| Holder fastening type | With impact pin |
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Steel |
| Material of the base | Steel |
| Conductor fastening type | With screw clip |
| Use in Ex area | yes |
| Material of the holder | Steel |
| ROHS-conformant | yes |
| Fit | FL30 mm |
| Dimension | 30 mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,268 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,268 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,268 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Cable dimensions
Item no.
166 LS 70
30 x 4 mm flat
5226570
166 LS 70
Item no.
5226570
Cable dimensions
30 x 4 mm flat

