Cable bracket for flat conductor
Type 113 BZ-FL
Item no. 5230446
EAN 4012195739999




Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
• With female thread M8 or through hole for wood screws
• For flat conductor FL 30
• Sliding over-piece for quick installation
• For flat conductor FL 30
• Sliding over-piece for quick installation
Technical data
Dimensions
| Length | 58 mm |
|---|
Technical data
| Mounting height | 20 mm |
|---|---|
| Cable dimensions | 30 x 4 mm flat |
| Holder fastening type | Drill hole with M-thread |
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Die-cast zinc |
| Material of the base | Die-cast zinc |
| Conductor fastening type | With screw clip |
| Use in Ex area | yes |
| Material of the holder | Die-cast zinc |
| ROHS-conformant | yes |
| Fit | FL30 mm |
| Dimension | 30mm |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
Environmental Data
0,2586 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2586 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2586 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cable dimensions
Item no.
113 BZ-FL
30 x 4 mm flat
5230446
113 B-Z-HD-FL
30 x 4 mm flat
5230462
113 BZ-FL
Item no.
5230446
Cable dimensions
30 x 4 mm flat
113 B-Z-HD-FL
Item no.
5230462
Cable dimensions
30 x 4 mm flat



