BW 12 FT fastening bracket
Type BW 12 FT
Item no. 6019500
EAN 4012197352226



Item no. / Type
6019500 / BW 12 FT
Width
40 mm
Height
50 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Fastening bracket for fastening supports, vertical ladders and constructions on walls, ceilings or steel scaffolding.
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Width | 40 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 5 mm |
| Adjustable | no |
| With screw accessories | no |
| Suitable for profile shapes | U profile |
| Version for | Fastening bracket |
| ROHS-conformant | yes |
| Dimension | 70x50x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3915 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3915 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3915 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BW 12 FT
40
50
6019500
BW 12 FT
Item no.
6019500
Width
40
Height
50
