BW 10 FT SO fastening bracket
Type BW 10 FT SO
Item no. 7189160
EAN 4012197363765



Item no. / Type
7189160 / BW 10 FT SO
Width
40 mm
Height
50 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Fastening bracket for fastening supports, vertical ladders and constructions on walls, ceilings or steel scaffolding.
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Width | 40 mm |
| Height | 50 mm |
Technical data
| Material thickness | 5 mm |
|---|---|
| With screw accessories | yes |
| Suitable for profile shapes | U profile |
| Version for | Fastening bracket |
| ROHS-conformant | yes |
| Dimension | 70x50x40 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4898 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4898 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4898 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BW 10 FT SO
40
50
7189160
BW 10 FT SO
Item no.
7189160
Width
40
Height
50
