BW 10 A2 fastening bracket
Type BW 10 A2
Item no. 6019484
EAN 4012197352240



Item no. / Type
6019484 / BW 10 A2
Width
40 mm
Height
50 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Fastening bracket for fastening supports, vertical ladders and constructions on walls, ceilings or steel scaffolding.
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Width | 40 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 5 mm |
| Adjustable | no |
| With screw accessories | no |
| Suitable for profile shapes | U profile |
| Version for | Fastening bracket |
| ROHS-conformant | yes |
| Dimension | 70x50x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,9676 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9676 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9676 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BW 10 A2
40
50
6019484
BW 10 A2
Item no.
6019484
Width
40
Height
50
