Bus connector for PDP-OS
Type PDP-BC
Item no. 5080454
EAN 4012196742165



Item no. / Type
5080454 / PDP-BC
Smallest selling unit: 1 piece
1piece
piece
Description
Bus connector to connect the PDP-PS power supply to the PDP-OS plug-in data cable protection.
Application: Universal lightning and surge protection for data transmission devices in MCR technology.
Application: Universal lightning and surge protection for data transmission devices in MCR technology.
Technical data
Dimensions
| Length | 33 mm |
|---|---|
| Width | 23 mm |
| Height | 38 mm |
Technical data
| Protection rating | IP20 |
|---|---|
| ROHS-conformant | yes |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 12V |
| Accessories | yes |
| Spare part | no |
| Type of accessory, accessory for surge protection, information/MCR technology | Other |
Environmental Data
0,2689 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2689 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2689 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PDP-BC
5080454
PDP-BC
Item no.
5080454

