Building protection mat for flat roofs, self-adhesive, aluminium-laminated
Type BSM ALU
Item no. 5901986
EAN 4012197506414



Item no. / Type
Smallest selling unit: 24 piece
24piece
piece
Description
Self-adhesive building protection mat in strips, as an underlay under aluminium support profile TPF 35 for PV mounting systems for flat roofs. To protect the roof sealing on flat roofs according to DIN 18531. Also suitable for height compensation of the PV mounting system. Made from 95% recycled PUR-bound rubber granules, upper side coated with glue, underside lined with aluminium foil.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 110 mm |
| Height | 12 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 300x110x12 |
| Surface | Bright |
| Material | Rubber |
| Accessories | yes |
| Spare part | yes |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
BSM
5901984
BSM ALU
5901986
BSM
Item no.
5901984
BSM ALU
Item no.
5901986

