Brush outlet
Type BA80
|Item no. 6288638
|EAN 4012196637331



Item no. / Type
6288638 / BA80
Smallest selling unit: 1 piece
1piece
piece
Description
Brush outlet for simple routing of cables out of the 76.5 mm system opening of Rapid 80 plastic and aluminium device installation trunking and ISS aluminium service poles. Any strain relief required is not contained in the scope of delivery.
Technical data
Dimensions
| Length | 48 mm |
|---|---|
| Width | 78 mm |
| Height | 12 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Cover width | 76,5 mm |
| Dimension | 48x78x12 |
| Material | Polyamide, fibreglass reinforced |
| Colour | Black |
Environmental Data
0,1514 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1514 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1514 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
BA80
6288638
BA80
Item no.
6288638


