Bridging cable
Type 853 200
Item no. 5331008
EAN 4012195885573



Item no. / Type
Length
Smallest selling unit: 10 piece
10piece
piece
Description
• With aluminium cable lugs
• From flexible copper cable 16 mm²
• Coating: Black, chlorinated EM5 natural rubber mixture
• With 1 fastening hole Ø 10.5 mm per attachment side
• With 2 fastening holes Ø 6.5 mm per attachment side
• Suitable for applications outside or inside
• Temperature range –25 °C to +80 °C (moved) and –40 °C to +80 °C (not moved)
• UV-resistant
• From flexible copper cable 16 mm²
• Coating: Black, chlorinated EM5 natural rubber mixture
• With 1 fastening hole Ø 10.5 mm per attachment side
• With 2 fastening holes Ø 6.5 mm per attachment side
• Suitable for applications outside or inside
• Temperature range –25 °C to +80 °C (moved) and –40 °C to +80 °C (not moved)
• UV-resistant
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Dimension L | 200 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 200mm |
| Material | Copper |
| Colour | Black |
| Accessories | yes |
| Spare part | no |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
853 200
200
5331008
853 300
300
5331013
853 400
400
5331017
Length
853 200
Item no.
5331008
Length
200
853 300
Item no.
5331013
Length
300
853 400
Item no.
5331017
Length
400


