Brass spreading anchor
Type 865 M10x34
Item no. 3483096
EAN 4012195311294



Item no. / Type
Length
Diameter
Drill hole diameter, min.
Drill hole depth
Smallest selling unit: 100 piece
100piece
piece
Description
Areas of application: full brick, concrete, wood. Ideally suited for areas exposed to high temperatures.
Technical data
Dimensions
| Length | 34 mm |
|---|---|
| Dimension L | 34 mm |
| Dimension D | 12 mm |
Technical data
| Diameter | 12 mm |
|---|---|
| Thread | M10 |
| Pull-out value | 9000 N |
| With bolts | no |
| Suitable for hexagonal wood screw | no |
| Suitable for fastening with cable ties | no |
| Version for | Spreading anchor |
| ROHS-conformant | Exempt |
| Drill hole diameter, min. | 12 mm |
| Drill hole depth | 53 mm |
| Dimension | M10 |
| Material | Brass |
| Suitable for material | Concrete, Full brick, Wood |
| Product series | Anchors |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Drill hole diameter, min.
Drill hole depth
Item no.
865 M6x24
24
7,5
8
32
3483061
865 M8x30
30
10
11
41
3483088
865 M10x34
34
12
12
53
3483096
Length
Diameter
Drill hole diameter, min.
Drill hole depth
865 M6x24
Item no.
3483061
Length
24
Diameter
7,5
Drill hole diameter, min.
8
Drill hole depth
32
865 M8x30
Item no.
3483088
Length
30
Diameter
10
Drill hole diameter, min.
11
Drill hole depth
41
865 M10x34
Item no.
3483096
Length
34
Diameter
12
Drill hole diameter, min.
12
Drill hole depth
53
