Bracket TPSA
Type TPSA 195 FS
Item no. 6364152
EAN 4012196199037




Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Bracket for mounting on TPS suspended supports or as wall bracket for standard cable tray routing type for function maintenance to DIN 4102 Part 12.
Technical data
Dimensions
| Length | 195 mm |
|---|---|
| Width | 60 mm |
| Height | 20 mm |
| Dimension B | 195 mm |
| Dimension H | 120 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 100 |
| for width max. | 100 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1 kN |
| Dimension | B195mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,9274 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9274 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9274 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KS-E DE
7205423
Smallest selling unit: 10 piece
10piece
piece

Item no. 7205423
Identification plate for maintenance of electrical functionType
KS-E DE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSA 195 FS
60
1
zinc
6364152
TPSA 295 FS
60
zinc
6364268
TPSA 395 FS
60
zinc
6364276
TPSA 195 FS
Item no.
6364152
Width
60
F in kN
1
Colour
zinc
TPSA 295 FS
Item no.
6364268
Width
60
Colour
zinc
TPSA 395 FS
Item no.
6364276
Width
60
Colour
zinc





