BRA ERDL FL earthing wire
Type BRA ERDL FL
Item no. 6133564
EAN 4012196735204



Item no. / Type
6133564 / BRA ERDL FL
Smallest selling unit: 10 piece
10piece
piece
Description
Earthing wire 250 mm with flat connector and plug-in distributor.
Technical data
Dimensions
| Length | 250 mm |
|---|
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK07. |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 250mm |
| Material | Copper |
| Colour | Copper |
| Equipotential bonding version, device installation duct | Wire |
| Product series | Signa Style |
Environmental Data
0,0126 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0126 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0126 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRA ERDL FL
6133564
BRA ERDL FL
Item no.
6133564

