BRA ERD VB TW earthing clip
Type BRA ERD VB TW
Item no. 6133562
EAN 4012196735181



Item no. / Type
6133562 / BRA ERD VB TW
Length
40 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Earthing clip for the electrical connection between partition and partition.
Also serves as a cable retaining clip.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 4 mm |
| Height | 9 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK07. |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 40x9x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Equipotential bonding version, device installation duct | Miscellaneous |
| Product series | Signa Style |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BRA ERD VB TW
40
6133562
BRA ERD VB TW
Item no.
6133562
Length
40

