BRA ERD KUP earthing coupling
Type BRA ERD KUP
Item no. 6133408
EAN 4012196723102



Item no. / Type
6133408 / BRA ERD KUP
Length
64 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Earthing coupling for the electrical connection between base and base.
Technical data
Dimensions
| Length | 64 mm |
|---|---|
| Width | 68 mm |
| Height | 15 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK07. |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 64x68 |
| Surface | Bright |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
| Equipotential bonding version, device installation duct | coupling |
| Product series | Signa Style |
Environmental Data
0,1632 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1632 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1632 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BRA ERD KUP
64
6133408
BRA ERD KUP
Item no.
6133408
Length
64

