BRA ERD KL TW earthing terminal
Type BRA ERD KL TW
Item no. 6133615
EAN 4012196736522



Item no. / Type
6133615 / BRA ERD KL TW
Length
77 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Earthing terminal for the electrical connection between partition and partition, when a jump has to be bridged.
Technical data
Dimensions
| Length | 77 mm |
|---|---|
| Width | 96 mm |
| Height | 40 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK07. |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 77x96x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
| Equipotential bonding version, device installation duct | Clamp spring |
| Product series | Signa Style |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BRA ERD KL TW
77
6133615
BRA ERD KL TW
Item no.
6133615
Length
77

