BRA ERD KL earthing clamp
Type BRA ERD KL
Item no. 6133407
EAN 4012196723096



Item no. / Type
6133407 / BRA ERD KL
Length
85 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Earthing clamp for the electrical connection between base and cover.
Also serves as a cable retaining clip.
Technical data
Dimensions
| Length | 85 mm |
|---|---|
| Width | 26 mm |
| Height | 18 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK07. |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 85x26x18 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Equipotential bonding version, device installation duct | Clamp spring |
| Product series | Signa Style |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BRA ERD KL
85
6133407
BRA ERD KL
Item no.
6133407
Length
85

