Box cover
Type UV 150 D
Item no. 2003248
EAN 4012195024491




Item no. / Type
Length
Width
Height
Smallest selling unit: 5 piece
5piece
piece
Description
Box cover suitable for the connection sockets, type UV...K, cover edge is flush, surface is roughened, cover bolts can be lowered.
Technical data
Dimensions
| Length | 170 mm |
|---|---|
| Width | 170 mm |
| Height | 1,75 mm |
| Dimension A | 200 mm |
| Dimension B | 170 mm |
| Dimension s | 1,75 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Sealable | yes |
| With bolts | no |
| Fastening type | Screw-on lid |
| Shape | Square |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 170x170x1,75 |
| Material | Polystyrene |
| Colour | White |
| Product series | WIN Series |
Environmental Data
0,1836 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1836 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1836 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
UV 80 D
97
97
1,5
White
2003240
UV 100 D
114
114
1,5
White
2003244
UV 150 D
170
170
1,75
White
2003248
UV 200 D
210
210
2
White
2003252
UV 250 D
260
260
2,5
White
2003256
Length
Width
Height
UV 80 D
Item no.
2003240
Length
97
Width
97
Height
1,5
Colour
White
UV 100 D
Item no.
2003244
Length
114
Width
114
Height
1,5
Colour
White
UV 150 D
Item no.
2003248
Length
170
Width
170
Height
1,75
Colour
White
UV 200 D
Item no.
2003252
Length
210
Width
210
Height
2
Colour
White
UV 250 D
Item no.
2003256
Length
260
Width
260
Height
2,5
Colour
White


