Bottom end plate A4
Type BEB 500 A4
Item no. 7084149
EAN 4012195866374



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
For base reinforcement at the ends of the tray and as cable protection.
For fastening, please order screws, type FRSB M6x12, separately.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | B500mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
1,673 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,673 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,673 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
BEB 100 A4
100
7084141
BEB 200 A4
200
7084143
BEB 300 A4
300
7084145
BEB 400 A4
400
7084147
BEB 500 A4
500
7084149
BEB 600 A4
600
7084151
Width
BEB 100 A4
Item no.
7084141
Width
100
BEB 200 A4
Item no.
7084143
Width
200
BEB 300 A4
Item no.
7084145
Width
300
BEB 400 A4
Item no.
7084147
Width
400
BEB 500 A4
Item no.
7084149
Width
500
BEB 600 A4
Item no.
7084151
Width
600



