Bottom end plate A2
Type BEB 300 A2
Item no. 7084064
EAN 4012196232154



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
For base reinforcement at the ends of the tray and as cable protection.
For fastening, please order screws, type FRSB M6x12, separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,8564 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8564 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8564 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
BEB 100 A2
100
7084013
BEB 200 A2
200
7084048
BEB 300 A2
300
7084064
BEB 400 A2
400
7084080
BEB 500 A2
500
7084102
BEB 600 A2
600
7084129
Width
BEB 100 A2
Item no.
7084013
Width
100
BEB 200 A2
Item no.
7084048
Width
200
BEB 300 A2
Item no.
7084064
Width
300
BEB 400 A2
Item no.
7084080
Width
400
BEB 500 A2
Item no.
7084102
Width
500
BEB 600 A2
Item no.
7084129
Width
600



