Bonding base
Type 194
Item no. 5207258
EAN 4012195404651



Item no. / Type
5207258 / 194
Thread
M8
Smallest selling unit: 100 piece
100piece
piece
Description
• With threaded stem M8
• For mounting cable supports with M8 female thread
• For bonding to concrete, steel or brickwork
• When installing flat conductors and round conductors, expansion elements are to be used for thermal compensation
• For mounting cable supports with M8 female thread
• For bonding to concrete, steel or brickwork
• When installing flat conductors and round conductors, expansion elements are to be used for thermal compensation
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 40 mm |
| Height | 15,5 mm |
Technical data
| Thread | M8 |
|---|---|
| ROHS-conformant | yes |
| Dimension | M8 |
| Material | Polyamide |
| Colour | Grey |
Environmental Data
0,0186 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0186 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0186 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
194
M8
5207258
194
Item no.
5207258
Thread
M8

