Bonding base including industrial bonding pad
Type 194 K
Item no. 5207266
EAN 4012195110392



Item no. / Type
5207266 / 194 K
Thread
M8
Smallest selling unit: 20 piece
20piece
piece
Description
• With threaded stem M8
• For mounting cable supports with M8 female thread
• For bonding to concrete, steel or smooth substrates
• Not suitable for rough surfaces such as plaster, wood, bitumen strips
• Processing at > +15 °C and on cleaned substrate
• When installing flat conductors and round conductors, expansion elements are to be used for thermal compensation
• Use on film roofs after consultation with the responsible roof construction company
• For mounting cable supports with M8 female thread
• For bonding to concrete, steel or smooth substrates
• Not suitable for rough surfaces such as plaster, wood, bitumen strips
• Processing at > +15 °C and on cleaned substrate
• When installing flat conductors and round conductors, expansion elements are to be used for thermal compensation
• Use on film roofs after consultation with the responsible roof construction company
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 40 mm |
| Height | 15,5 mm |
Technical data
| Thread | M8 |
|---|---|
| ROHS-conformant | yes |
| Fit | M8 mm |
| Dimension | M8 |
| Material | Polyamide |
| Colour | Grey |
Environmental Data
0,024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
194 K
M8
5207266
194 K
Item no.
5207266
Thread
M8


