Bolt tie FAZ II P G
Type FAZIIPlus 10/10
Item no. 3498912
EAN 4012197507176



Item no. / Type
Length
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Bolt tie FAZ II Plus for the anchoring of medium to heavy loads in cracked or uncracked concrete. Suitable for high loads with small edge and axial distances. For knocking in.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
Technical data
Dimensions
| Length | 95 mm |
|---|---|
| Dimension L | 95 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Anchor/nail/bolt version | Spreading anchor |
| Approvals available | yes |
| Clamping strength | 10 mm |
| WAF | 17 |
| Version for | For pushing in |
| ROHS-conformant | yes |
| Thread length | 53 mm |
| Drill hole diameter, min. | 10 mm |
| Drill hole depth | 74,5 mm |
| Thread type | Metric |
| Dimension | M10x95 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Mounting type, anchor, tie | Push-through mounting, Pre-mounting, Stand-off mounting |
| Version, tie | Bolt |
| Tie fastening device | Nut |
| Tie screw system | Hexagon head |
| Clamping range, min. | 10 mm |
| Clamping range, max. | 30 mm |
| ETA earthquake rating | C1 and C2 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Material
Item no.
FAZIIPlus 8/10
75
M8
Steel
3498900
FAZIIPlus 8/30
95
M8
Steel
3498902
FAZIIPlus 8/100
165
M8
Steel
3498906
FAZIIPlus 10/10K
75
M10
Steel
3498910
FAZIIPlus 10/10
95
M10
Steel
3498912
FAZIIPlus 10/30
115
M10
Steel
3498914
FAZIIPlus 10/80
165
M10
Steel
3498918
FAZIIPlus 10/100
185
M10
Steel
3498920
Length
Thread
FAZIIPlus 8/10
Item no.
3498900
Length
75
Thread
M8
Material
Steel
FAZIIPlus 8/30
Item no.
3498902
Length
95
Thread
M8
Material
Steel
FAZIIPlus 8/100
Item no.
3498906
Length
165
Thread
M8
Material
Steel
FAZIIPlus 10/10K
Item no.
3498910
Length
75
Thread
M10
Material
Steel
FAZIIPlus 10/10
Item no.
3498912
Length
95
Thread
M10
Material
Steel
FAZIIPlus 10/30
Item no.
3498914
Length
115
Thread
M10
Material
Steel
FAZIIPlus 10/80
Item no.
3498918
Length
165
Thread
M10
Material
Steel
FAZIIPlus 10/100
Item no.
3498920
Length
185
Thread
M10
Material
Steel
