Bolt tie FAZ II P G
Type FAZIIPlus 16/25
Item no. 3498950
EAN 4012197507251



Item no. / Type
Length
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Bolt tie FAZ II Plus for the anchoring of medium to heavy loads in cracked or uncracked concrete. Suitable for high loads with small edge and axial distances. For knocking in.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Dimension L | 148 mm |
Technical data
| Thread metric | 16 |
|---|---|
| Thread | M16 |
| Anchor/nail/bolt version | Spreading anchor |
| Approvals available | yes |
| Clamping strength | 25 mm |
| WAF | 24 |
| Version for | For pushing in |
| ROHS-conformant | yes |
| Thread length | 84 mm |
| Drill hole diameter, min. | 16 mm |
| Drill hole depth | 107,5 mm |
| Thread type | Metric |
| Dimension | M16x148 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Mounting type, anchor, tie | Push-through mounting, Pre-mounting, Stand-off mounting |
| Version, tie | Bolt |
| Tie fastening device | Nut |
| Tie screw system | Hexagon head |
| Clamping range, min. | 25 mm |
| Clamping range, max. | 45 mm |
| ETA earthquake rating | C1 and C2 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Material
Item no.
FAZIIPlus 10/160
245
M10
Steel
3498922
FAZIIPlus 12/20K
100
M12
Steel
3498930
FAZIIPlus 12/20
120
M12
Steel
3498932
FAZIIPlus 12/80
180
M12
Steel
3498936
FAZIIPlus 12/100
200
M12
Steel
3498938
FAZIIPlus 12/160
260
M12
Steel
3498940
FAZIIPlus 16/25
148
M16
Steel
3498950
Length
Thread
FAZIIPlus 10/160
Item no.
3498922
Length
245
Thread
M10
Material
Steel
FAZIIPlus 12/20K
Item no.
3498930
Length
100
Thread
M12
Material
Steel
FAZIIPlus 12/20
Item no.
3498932
Length
120
Thread
M12
Material
Steel
FAZIIPlus 12/80
Item no.
3498936
Length
180
Thread
M12
Material
Steel
FAZIIPlus 12/100
Item no.
3498938
Length
200
Thread
M12
Material
Steel
FAZIIPlus 12/160
Item no.
3498940
Length
260
Thread
M12
Material
Steel
FAZIIPlus 16/25
Item no.
3498950
Length
148
Thread
M16
Material
Steel
