Bolt tie FAZ II P A5
Type FAZIIPlus8/10A5
Item no. 3498984
EAN 4012197507305



Item no. / Type
Length
Thread
Smallest selling unit: 20 piece
20piece
piece
Description
Bolt tie FAZ II Plus for the anchoring of medium to heavy loads in cracked or uncracked concrete. Suitable for high loads with small edge and axial distances. For knocking in.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Dimension L | 75 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| Anchor/nail/bolt version | Spreading anchor |
| Approvals available | yes |
| Clamping strength | 10 mm |
| WAF | 13 |
| Version for | For pushing in |
| ROHS-conformant | yes |
| Thread length | 38 mm |
| Drill hole diameter, min. | 8 mm |
| Drill hole depth | 57,5 mm |
| Thread type | Metric |
| Dimension | M8x75 |
| Material | Stainless steel |
| Colour | stainless steel |
| Mounting type, anchor, tie | Push-through mounting, Pre-mounting, Stand-off mounting |
| Version, tie | Bolt |
| Tie fastening device | Nut |
| Tie screw system | Hexagon head |
| Clamping range, min. | 10 mm |
| Clamping range, max. | 20 mm |
| ETA earthquake rating | C1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Material
Item no.
FAZIIPlus8/10A5
75
M8
Stainless steel
3498984
FAZIIPlus10/10A5
95
M10
Stainless steel
3498990
FAZIIPlus12/10A5
104
M12
Stainless steel
3498996
Length
Thread
FAZIIPlus8/10A5
Item no.
3498984
Length
75
Thread
M8
Material
Stainless steel
FAZIIPlus10/10A5
Item no.
3498990
Length
95
Thread
M10
Material
Stainless steel
FAZIIPlus12/10A5
Item no.
3498996
Length
104
Thread
M12
Material
Stainless steel
